Product SESP4SL
M8 × 1/Ø 8 mm Round Connector
Ø 8/M8 × 1 mm Built-in Connector, Screw-/Snap-on Type
Order number: 6934784- Robust and pre-assembled flange connector
- 4-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Solder contact
General data
EAN | 4047101371499 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1 |
Number of Pins | 4 |
Flange housing | Plastic, PA, black |
Flange housing | Plastic, PA, black |
Voltage | 30 V |
Current | 4 A |
Protection class | IP67 |