Product BMWS8251-0/9
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 6904713- For use in PROFIBUS-DP applications
- Up to 12 Mbps
- Shielding via iris spring connection
- B-coding
- Metal housing
- Screw-clamp terminal
- 5-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm
General data
EAN | 4047101458503 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 71 g |
Technical Data
Network protocol | PROFIBUS-DP |
Device type | Field-wireable connector |