Product BKV8140-0/9
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6914538- 4-pin
- Stainless steel coupling nut, straight, 4-pin
- Cable outlet 4.0…8.0 mm
- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
General data
EAN | 4047101510850 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 29 g |
Technical Data
Network protocol | PROFIBUS-PA, FOUNDATION fieldbus |
Connection technology signal | M12 |
Device type | Field-wireable connector |