Product PFS3F-0.2
Male Receptacle with Stranded Wires, Rear Mounted
Order number: 6934789- M8 × 1 male receptacle
- Protection class IP67
- Connected via stranded wires
- Stranded wire length: 0.2 m
General data
EAN | 4047101371543 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 9 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1, Straight |
Number of Pins | 3 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | backplane mounting |
Screw-in thread | M8 × 1 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Cable length | 0.2 m |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |
Approvals | CE |