Product BIC-84-E424
Wall/panel feed-through
Order number: U8712- Wall/Panel feedthrough, 4-port
- 8-pin, M12 (IP67)
- RJ45 (IP20)
General data
EAN | 4047101040487 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 240.404 g |
Technical Data
Accessory type | Wall feedthrough |
Device type | Wall feedthrough |
Network protocol | Ethernet |
Connector A | Female, M12 × 1 |
Connector B | , RJ45 |