Product FW-M23ST12Q-G-LT-ME-XX-10
Field-Wireable Connector
Male M23 × 1, Straight
Order number: 6604070- Metal housing
- Protection class IP65
- Solder connection
- 12-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm
General data
EAN | 4047101506792 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 86 g |
Technical Data
Application | Signal |
Connector A | Male, M23 × 1, Straight |
Number of Pins | 12 |
Connection mode | Solder contact |
Screw-in thread | PG9 |
Housing material | Brass, CuZn, nickel-plated |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.25…1 mm² |
Voltage | 48 V |
Current | 8 A |